??
CAD model selection
Selectable products: 1
91900
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6828SP - Clamp arm made of steel, for heavy pneumatic toggle clamp no. 6828U
Bill of material
91900
BESTNR
Order No.
91900
ARTNR
6828SPM-40
TYPVERS
middle
GR
Size
40
PDF
catalog sheet
PDF
A
16.0 mm
A1
0 mm
A2
0 mm
A3
54 mm
B
117 mm
B1
20 mm
B2
20 mm
B3
90 mm
D
Diameter
7 mm
GEW
Weight
520 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772091903
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D