??
CAD model selection
Selectable products: 1
565864
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6828U - Heavy pneumatic toggle clamp, double-acting
Bill of material
565864
BESTNR
Order No.
565864
GR
Size
40
PDF
Katalogblatt
PDF
BDMAX
max. operating pressure
6 bar
SM
Clamping moment at 5 bar
120 Nm
HM
Holding moment max.
380 Nm
GEW
Weight
2.0 kg
B
117 mm
C
62.5 mm
C1
60 mm
C2
19 mm
C3
4 mm
C4
4.0 mm
C6
83 mm
C7
28 mm
C8
44.5 mm
C9
3.5 mm
D
Durchmesser
6 mm
D1
Durchmesser
6 mm
G
Gewinde
M6 mm
G1
Gewinde
M6 mm
G2
G1/8 Inch
H
40.5 mm
H1
278 mm
H2
121.0 mm
H3
30.5 mm
H4
40 mm
H5
25.0 mm
H6
56 mm
H7
8 mm
I
22 mm
L
54 mm
L1
33 mm
L2
36 mm
L3
50 mm
N
35 mm
N1
25 mm
N2
38.5 mm
N3
12 mm
N5
25 mm
K2
24.0 mm
N6
7.5 mm
N7
20 mm
N8
35 mm
S
16 mm
T
9 mm
T1
8 mm
T2
12 mm
T3
8 mm
KD
Piston diameter
40 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772536336
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Procurement
Part number565864
Order No.565864
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 11,385.00EUR
Gross list prices from 401,320.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:53 AM
Preview - Generation
Preview
3D
Dimension
2D