??
CAD model selection
Selectable products: 1
565866
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6828U - Heavy pneumatic toggle clamp, double-acting
Bill of material
565866
BESTNR
Order No.
565866
GR
Size
63
PDF
Katalogblatt
PDF
BDMAX
max. operating pressure
6 bar
SM
Clamping moment at 5 bar
380 Nm
HM
Holding moment max.
1500 Nm
GEW
Weight
4.8 kg
B
144 mm
C
106.0 mm
C1
93 mm
C2
11 mm
C3
6,5 mm
C4
5.0 mm
C6
109 mm
C7
50 mm
C8
63.5 mm
C9
0.0 mm
D
Durchmesser
0 mm
D1
Durchmesser
8 mm
G
Gewinde
- mm
G1
Gewinde
M8 mm
G2
G1/4 Inch
H
51.5 mm
H1
329 mm
H2
158.5 mm
H3
16.5 mm
H4
55 mm
H5
36.5 mm
H6
67 mm
H7
0 mm
I
28 mm
L
79 mm
L1
48 mm
L2
43 mm
L3
48 mm
N
0 mm
N1
0 mm
N2
0.0 mm
N3
0 mm
N5
32 mm
K2
30.5 mm
N6
11.0 mm
N7
27 mm
N8
30 mm
S
22 mm
T
- mm
T1
0 mm
T2
12 mm
T3
12 mm
KD
Piston diameter
63 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772536350
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D