??
CAD model selection
Selectable products: 1
AMF565859
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829L - Link clamp, pneumatic, flange version
Bill of material
AMF565859
BESTNR
Order No.
565859
GR
Size
25
PDF
catalog sheet
PDF
F3
at 6 bar max. permissible operating pressure
0.2 kN
POS
Position
GEW
Weight
800 g
A
12 mm
B
46.0 mm
B1
37.0 mm
D2
5.5 mm
D3
47 mm
E
17 mm
F
42 mm
G
40 mm
G6
21 mm
H
88.5 mm
H1
161 mm
H2
59 mm
H3
71.0 mm
H4
31 mm
H5
12.5 mm
I
13 mm
M
50 mm
M1
60 mm
R
G1/8 mm
KD
Piston diameter
25 mm
XMIN
X min.
17
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772536282
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D