??
CAD model selection
Selectable products: 1
AMF565860
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829L - Link clamp, pneumatic, flange version
Bill of material
AMF565860
BESTNR
Order No.
565860
GR
Size
32
PDF
catalog sheet
PDF
F3
at 6 bar max. permissible operating pressure
0.3 kN
POS
Position
GEW
Weight
1200 g
A
16 mm
B
53.5 mm
B1
40.4 mm
D2
6.6 mm
D3
55 mm
E
20 mm
F
49.5 mm
G
47 mm
G6
21 mm
H
95.5 mm
H1
181 mm
H2
70 mm
H3
78.2 mm
H4
31 mm
H5
12.5 mm
I
15 mm
M
59 mm
M1
67 mm
R
G1/8 mm
KD
Piston diameter
32 mm
XMIN
X min.
25
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772536299
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number565860
Order No.565860
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1663.00EUR
Gross list prices from 10595.00EUR
Quantity unitPiece
NoticeEx stock subject to being unsold
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:53 AM
Preview - Generation
Preview
3D
Dimension
2D