??
CAD model selection
Selectable products: 1
AMF565861
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829L - Link clamp, pneumatic, flange version
Bill of material
AMF565861
BESTNR
Order No.
565861
GR
Size
40
PDF
catalog sheet
PDF
F3
at 6 bar max. permissible operating pressure
0.5 kN
POS
Position
GEW
Weight
2000 g
A
19 mm
B
59.5 mm
B1
52 mm
D2
9.0 mm
D3
65 mm
E
21 mm
F
55.5 mm
G
55 mm
G6
25 mm
H
118.0 mm
H1
215 mm
H2
79 mm
H3
92.4 mm
H4
38 mm
H5
13 mm
I
18 mm
M
69 mm
M1
80 mm
R
G1/4 mm
KD
Piston diameter
40 mm
XMIN
X min.
25
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772536305
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D