??
CAD model selection
Selectable products: 1
AMF565862
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829L - Link clamp, pneumatic, flange version
Bill of material
AMF565862
BESTNR
Order No.
565862
GR
Size
50
PDF
catalog sheet
PDF
F3
at 6 bar max. permissible operating pressure
0.8 kN
POS
Position
GEW
Weight
2900 g
A
22 mm
B
71.0 mm
B1
57 mm
D2
11.0 mm
D3
70 mm
E
25 mm
F
67 mm
G
67 mm
G6
28 mm
H
133.0 mm
H1
241 mm
H2
86 mm
H3
107.5 mm
H4
44 mm
H5
15 mm
I
22 mm
M
84 mm
M1
93 mm
R
G1/4 mm
KD
Piston diameter
50 mm
XMIN
X min.
35
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772536312
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D