??
CAD model selection
Selectable products: 1
562508
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829VA - Link clamp, Flange version, double-acting, pneumatic
Bill of material
562508
BESTNR
Order No.
562508
ARTNR
Article No.
AMF 6829VA-50
PDF
catalog sheet
PDF
GR
Size
50
F3
0.76 kN
AS
Clamping screw
M12 x 50 mm
GEW
Weight
1900 g
POS
Position
A
22 mm
B
77.5 mm
D2
Diameter
8.5 mm
D3
Thread
67
E
26.0 mm
F
64 mm
G
58 mm
G6
32 mm
H
65 mm
HWMIN
47 mm
HWMAX
57 mm
HW
mm
Enter value for HW
mm
cm
inch
ft
H1
200 mm
H2
79 mm
H3
25 mm
H5
11 mm
H6
10.5 mm
I
30 mm
M
75 mm
P
100 mm
R
Thread
G 1/8
KD
50 mm
ALPHA
Angle ALPHA (α)
72 °
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772024192
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D