??
CAD model selection
Selectable products: 1
560063
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829E - Swing clamp, pneumatic, screw-in version, double-acting
Bill of material
560063
BESTNR
Order No.
560063
ARTNR
Article No.
6829ER-16
GR
Size
16
PDF
catalog sheet
PDF
TYPV
version
right swinging
F3
Force
0.06 kN
ASC
Connecting thread for clamping screws
M 4 mm
GEW
Weight
150 g
POS
Position
OPT
Options
mm
VD3
version
mm
D3
Thread
M30 x 1.5 mm
D4
Diameter
28 mm
E
26.0 mm
F
41.0 mm
H
75 mm
H1
105 mm
H2
70 mm
H3
48 mm
H4
2.0 mm
I
12 mm
O
Thread
M 5 mm
R
Thread
M 5 Inch
W
Diameter
8 mm
KD
Piston diameter
16 mm
Y
Clamping stroke
8.5 mm
KH
Stroke
17.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772021542
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D