??
CAD model selection
Selectable products: 1
92858
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829E - Swing clamp, pneumatic, screw-in version, double-acting
Bill of material
92858
BESTNR
Order No.
92858
ARTNR
Article No.
6829EL-25
GR
Size
25
PDF
catalog sheet
PDF
TYPV
version
left swinging
F3
Force
0.17 kN
ASC
Connecting thread for clamping screws
M 6 mm
GEW
Weight
450 g
POS
Position
OPT
Options
mm
VD3
version
mm
D3
Thread
M40 x 1.5 mm
D4
Diameter
38 mm
E
30.0 mm
F
50.0 mm
H
73 mm
H1
118 mm
H2
70 mm
H3
34 mm
H4
12.0 mm
I
16 mm
O
Thread
M 8 mm
R
Thread
M 5 Inch
W
Diameter
14 mm
KD
Piston diameter
25 mm
Y
Clamping stroke
13.0 mm
KH
Stroke
26.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092856
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D