??
CAD model selection
Selectable products: 1
560065
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829GF - Threaded flange
Bill of material
560065
BESTNR
Order No.
560065
GR
Size
12
PDF
catalog sheet
PDF
C
24 mm
D1
Diameter
8 mm
D2
Diameter
4.5 mm
D3
Thread
M25 x1,5 mm
H
8 mm
H1
5 mm
L
35 mm
GEW
Weight
15 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772021573
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D