??
CAD model selection
Selectable products: 1
92486
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829SP ( Al ) - Clamping arm, aluminium alloy
Bill of material
92486
BESTNR
Order No.
92486
GR
Size
12
PDF
catalog sheet
PDF
D
Diameter
5.5 mm
D1
Diameter
9 mm
F
35 mm
H
5.0 mm
H1
5.0 mm
I
12 mm
L
45 mm
M
Thread
M 4
N
4 mm
W
Diameter
8 mm
GEW
Weight
13 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092481
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D