??
CAD model selection
Selectable products: 1
92502
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829SP ( Al ) - Clamping arm, aluminium alloy
Bill of material
92502
BESTNR
Order No.
92502
GR
Size
20
PDF
catalog sheet
PDF
D
Diameter
8.5 mm
D1
Diameter
14 mm
F
48 mm
H
5.5 mm
H1
7.5 mm
I
16 mm
L
64 mm
M
Thread
M 6
N
6 mm
W
Diameter
12 mm
GEW
Weight
31 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092504
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D