??
CAD model selection
Selectable products: 1
91678
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829WSP ( Al ) - Clamping arm
Bill of material
91678
BESTNR
Order No.
91678
GR
Size
25
PDF
catalog sheet
PDF
C
16 mm
D
Diameter
8.3 mm
D2
Diameter
4.8 mm
E
16.00 mm
F
32.0 mm
H
5.5 mm
I
14 mm
L
63.5 mm
L2
32.0 mm
M
Thread
M 6 mm
N
7 mm
W
Diameter
12 mm
GEW
Weight
36 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091675
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D