??
CAD model selection
Selectable products: 1
AMF560904
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6874F - Push-pull type toggle clamp with auto-adjust clamping width, with horizontal base
Bill of material
AMF560904
BESTNR
Order No.
560904
GR
Size
15
PDF
catalog sheet
PDF
F1
Force F1
2 kN
AHUB
automatic stroke compensation S
mm
Enter value for AHUB
automatic stroke compensation S
mm
cm
inch
ft
AHUBMAX
automatic stroke compensation S
8 mm
HUBMAX
maximum stroke compensation S
25 mm
AS
Clamping screw
M 6 x 37 mm
GEW
230 g
A
8.5 mm
POS
Position
BMIN
52 mm
BMAX
69 mm
C
26.0 mm
C1
- mm
D
Diameter
5.5 mm
D1
5.5 mm
HWMIN
13 mm
HWMAX
25 mm
H
16.8 mm
H1
58 mm
H2
145 mm
I
Thread
M 6 mm
K
5.3 mm
L
12.7 mm
L1
177 mm
M
26 - 32 mm
M1
28 mm
N
42.5 mm
P
45.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772003715
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D