??
CAD model selection
Selectable products: 1
562487
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800ESD - ESD vertical toggle clamp, with open clamping arm and horizontal base
Bill of material
562487
BESTNR
Order No.
562487
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
1.2 kN
F2
2.5 kN
AS
Clamping screw
M8x45
GEW
Weight
410 g
WB
Angle range
A
8 mm
B
79 mm
C
20.0 mm
D
7.5 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
37 mm
F
19.0 mm
H
33 mm
H1
186 mm
HWMIN
2.0 mm
HWMAX
11.0 mm
I
18 mm
K
7.5 mm
L
- mm
L1
112 mm
L2
112 mm
M
32.5 mm
M1
- mm
N
46 mm
P
35 mm
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
60 °
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023904
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D