??
CAD model selection
Selectable products: 1
562491
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6830ESD - ESD horizontal toggle clamp, with open clamping arm and horizontal base
Bill of material
562491
BESTNR
Order No.
562491
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
black
F1
Force F1
1.80 kN
F2
Force F2
2.5 kN
AS
M8 x 45 mm
GEW
320 g
W1
Angle ALPHA (α)
90 °
WB
Angle
°
A
8 mm
B
73 mm
C
25.7 mm
D
6.5 mm
D1
5.1 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
38.0 mm
F
14.0 mm
H
32.0 mm
H1
48.5 mm
H2
86.0 mm
HWMIN
-2.0 mm
HWMAX
9.0 mm
I
15.0 mm
K
7.0 mm
L
13 mm
L1
206 mm
M
22 - 31,8 mm
M1
31.6 mm
N
45.5 mm
P
50.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023959
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D