??
CAD model selection
Selectable products: 1
562492
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6840ESD - ESD push-pull type toggle clamp, with protective cap and handle made of electrostatic conductive (dissipative) material
Bill of material
562492
BESTNR
Order No.
562492
GR
Size
0
PDF
catalog sheet
PDF
HANDGRIFF
black
F1
0.8 kN
F2
0.8 kN
AS
Clamping screw
M4x20 mm
GEW
60 g
A
6.5 mm
BMIN
10.5 mm
BMAX
26.5 mm
E
13 mm
H1
37.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
Stroke max.
16 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
12 mm
HWMAX
20 mm
L1
66.5 mm
L2
10 mm
L3
54 mm
M2
Thread
M10x1.0 mm
N
15 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023966
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D