??
CAD model selection
Selectable products: 1
562493
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6840ESD - ESD push-pull type toggle clamp, with protective cap and handle made of electrostatic conductive (dissipative) material
Bill of material
562493
BESTNR
Order No.
562493
GR
Size
1
PDF
catalog sheet
PDF
HANDGRIFF
black
F1
1.0 kN
F2
1.0 kN
AS
Clamping screw
M4x20 mm
GEW
100 g
A
8.0 mm
BMIN
17.5 mm
BMAX
37.5 mm
E
20 mm
H1
45.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
Stroke max.
20 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
12 mm
HWMAX
20 mm
L1
91.0 mm
L2
16 mm
L3
74 mm
M2
Thread
M12x1.5 mm
N
18 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023973
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D