??
CAD model selection
Selectable products: 1
562494
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6840ESD - ESD push-pull type toggle clamp, with protective cap and handle made of electrostatic conductive (dissipative) material
Bill of material
562494
BESTNR
Order No.
562494
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
black
F1
2.0 kN
F2
2.0 kN
AS
Clamping screw
M6x25 mm
GEW
245 g
A
10.0 mm
BMIN
20.0 mm
BMAX
46.0 mm
E
20 mm
H1
66.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
Stroke max.
26 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
17 mm
HWMAX
25 mm
L1
114.0 mm
L2
19 mm
L3
105 mm
M2
Thread
M16x1.5 mm
N
22 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023980
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D