??
CAD model selection
Selectable products: 1
562495
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6840ESD - ESD push-pull type toggle clamp, with protective cap and handle made of electrostatic conductive (dissipative) material
Bill of material
562495
BESTNR
Order No.
562495
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
black
F1
2.5 kN
F2
2.5 kN
AS
Clamping screw
M8x35 mm
GEW
330 g
A
12.0 mm
BMIN
24.0 mm
BMAX
56.0 mm
E
30 mm
H1
82.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
Stroke max.
32 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
HWMIN
22 mm
HWMAX
35 mm
L1
140.0 mm
L2
22 mm
L3
127 mm
M2
Thread
M20x1.5 mm
N
27 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772023997
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D