??
CAD model selection
Selectable products: 1
562602
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6880ESD - ESD clamping screw, with protective cap made of electrostatic conductive (dissipative) material
Bill of material
562602
BESTNR
Order No.
562602
GR
Size
0+1
PDF
catalog sheet
PDF
SC
Screw
M 4x 20
D
11.000 mm
D1
7.000 mm
L
27 mm
L3
Height
mm
Enter value for L3
Height
mm
cm
inch
ft
L3N
L3 min.
12 mm
L3X
L3 max.
20 mm
GEW
Weight
4 g
CTN
Customs tariff number
73181582
EAN
European Article Number
4020772024079
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D