??
CAD model selection
Selectable products: 1
562604
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6880ESD - ESD clamping screw, with protective cap made of electrostatic conductive (dissipative) material
Bill of material
562604
BESTNR
Order No.
562604
GR
Size
3
PDF
catalog sheet
PDF
SC
Screw
M 8x 35
D
19.000 mm
D1
13.000 mm
L
48 mm
L3
Height
mm
Enter value for L3
Height
mm
cm
inch
ft
L3N
L3 min.
22 mm
L3X
L3 max.
35 mm
GEW
Weight
26 g
CTN
Customs tariff number
73181582
EAN
European Article Number
4020772024093
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D