??
CAD model selection
Selectable products: 1
557062
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6887 - U-washer, galvanised and passivated
Bill of material
557062
BESTNR
Order No.
557062
GR
Size
0
PDF
catalog sheet
PDF
AS
Clamping screw
M 4
A
Diameter
4.2 mm
B
8.1 mm
C
3.0 mm
D
10.6 mm
E
9.0 mm
GEW
Weight
1 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772004873
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D