??
CAD model selection
Selectable products: 1
564054
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6887 - U-washer, galvanised and passivated
Bill of material
564054
BESTNR
Order No.
564054
GR
Size
6
PDF
catalog sheet
PDF
AS
Clamping screw
M12
A
Diameter
13.0 mm
B
24.0 mm
C
9.4 mm
D
30.0 mm
E
30.0 mm
GEW
Weight
24 g
CTN
Customs tariff number
73182200
EAN
European Article Number
4020772250294
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products
Preview - Generation
Preview
3D
Dimension
2D