??
CAD model selection
Selectable products: 1
99002
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6890 - Clamping screw for open clamping arms
Bill of material
99002
BESTNR
Order No.
99002
GR
Size
0
PDF
catalog sheet
PDF
SC
ISO 4017
M 4x 25
MUT
T-Nut DIN508
-
USC
U-Washer
0
L
32 mm
L3
13-20 mm
L3VB
Adjustment distance
mm
Enter value for L3VB
Adjustment distance
mm
cm
inch
ft
L3MIN
L3 min.
13.0 mm
L3MAX
L3 max.
20.0 mm
VERSAS
fuer Konfiguration
425
GEW
Weight
5 g
CTN
Customs tariff number
73181582
EAN
European Article Number
4020772099008
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D