??
CAD model selection
Selectable products: 1
99085
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6890 - Clamping screw for open clamping arms
Bill of material
99085
BESTNR
Order No.
99085
GR
Size
6
PDF
catalog sheet
PDF
SC
ISO 4017
M 12x 80
MUT
T-Nut DIN508
M 12x14
USC
U-Washer
6
L
97 mm
L3
28-58 mm
L3VB
Adjustment distance
mm
Enter value for L3VB
Adjustment distance
mm
cm
inch
ft
L3MIN
L3 min.
28.0 mm
L3MAX
L3 max.
58.0 mm
VERSAS
fuer Konfiguration
1280
GEW
Weight
160 g
CTN
Customs tariff number
73181582
EAN
European Article Number
4020772099084
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D