??
CAD model selection
Selectable products: 1
565898
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6890C - Clamping screw
Bill of material
565898
BESTNR
Order No.
565898
GR
Size
1
PDF
catalog sheet
PDF
SCH
Screw DIN 933
M5x30
USC
U-Washer
1
L
38 mm
L3
16 - 23 mm
L3VB
Adjustment distance
mm
Enter value for L3VB
Adjustment distance
mm
cm
inch
ft
L3N
L3 min.
16.0 mm
L3X
L3 max.
23.0 mm
GEW
Weight
13 g
CTN
Customs tariff number
73181582
EAN
European Article Number
4020772536411
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D