??
CAD model selection
Selectable products: 1
565899
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6890C - Clamping screw
Bill of material
565899
BESTNR
Order No.
565899
GR
Size
2
PDF
catalog sheet
PDF
SCH
Screw DIN 933
M6x35
USC
U-Washer
2
L
45 mm
L3
18.5 - 26.5 mm
L3VB
Adjustment distance
mm
Enter value for L3VB
Adjustment distance
mm
cm
inch
ft
L3N
L3 min.
18.5 mm
L3X
L3 max.
25.5 mm
GEW
Weight
22 g
CTN
Customs tariff number
73181582
EAN
European Article Number
4020772536428
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D