??
CAD model selection
Selectable products: 1
99341
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6893 - Rubber nose
Bill of material
99341
BESTNR
Order No.
99341
GR
Size
M 8
PDF
catalog sheet
PDF
SW
13 mm
D
Diameter
19.0 mm
D1
Diameter
13 mm
H
15.0 mm
H1
7.5 mm
GEW
Weight
4 g
CTN
Customs tariff number
40169997
EAN
European Article Number
4020772099343
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D