??
CAD model selection
Selectable products: 1
99358
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6893 - Rubber nose
Bill of material
99358
BESTNR
Order No.
99358
GR
Size
M10
PDF
catalog sheet
PDF
SW
16 mm
D
Diameter
22.0 mm
D1
Diameter
15 mm
H
17.5 mm
H1
8.5 mm
GEW
Weight
5 g
CTN
Customs tariff number
40169997
EAN
European Article Number
4020772099350
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D