??
CAD model selection
Selectable products: 1
557096
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6899 - Clamping arm extension
Bill of material
557096
BESTNR
Order No.
557096
GR
Size
3
PDF
catalog sheet
PDF
AS
Clamping screw
M 8
B
3 mm
E
15 mm
I
17 mm
L
115 mm
SW
10 mm
GEW
Weight
92 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772005993
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D