??
CAD model selection
Selectable products: 1
564042
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5010G - Gateway
Bill of material
564042
BESTNR
Order No.
564042
ED
Inputs wireless
7
AR
Outputs relay
7
BA
Monitoring Battery status
yes
VZ
Monitoring Connection status
no
SZA
Ingress protection
IP20
B
95 mm
B1
113.5 mm
H
58 mm
H1
120 mm
L
107 mm
GEW
Weight
250 g
CTN
Customs tariff number
85371091
EAN
European Article Number
4020772160227
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D