??
CAD model selection
Selectable products: 1
564145
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5020-M04 - Microswitch M04
Bill of material
564145
BESTNR
Order No.
564145
TYP
Model
Plastic housing
HUB
5.8 mm
SWG
Switching path
0.8 mm
L1
Length of connecting cable
500 mm
SZA
Ingress protection
IP67
B
12 mm
D
Diameter
4.2 mm
D1
Diameter
8.3 mm
G
Thread
M8 x 1 mm
H
50.5 mm
H1
32 mm
H2
6 mm
L
580 mm
L2
40 mm
L3
39 mm
L4
25.4 mm
T
4 mm
GEW
Weight
100 g
CTN
Customs tariff number
85365019
EAN
European Article Number
4020772250157
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D