??
CAD model selection
Selectable products: 1
554803
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5030ZA-01 - Antenna extension
Bill of material
554803
BESTNR
Order No.
554803
FUSS
Base
Magnetic-base
LAK
Length of connecting cable
1.5 m
D
Diameter
48 mm
D1
Diameter
15 mm
D2
Diameter
3 mm
G
Thread
1/4" 28G
H
43.5 mm
H1
9.5 mm
GEW
Weight
110 g
ANS
Connection
RP-SMA
CTN
Customs tariff number
85177000
EAN
European Article Number
4020772005665
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D