??
CAD model selection
Selectable products: 1
564143
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 5030ZA-03 - Antenna IP67
Bill of material
564143
BESTNR
Order No.
564143
LAK
Length of connecting cable
1.0 m
ANS
Connection
RP-SMA
SZA
Ingress protection
IP67
D
Diameter
45 mm
G1
Thread
7/16-14UNC
L1
77 mm
L2
1000 mm
L3
max.
6.5 mm
L
1105.5 mm
SW
Width across flats
10 mm
GEW
Weight
104 g
CTN
Customs tariff number
85444290
EAN
European Article Number
4020772250133
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D