??
CAD model selection
Selectable products: 1
17442
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1420WM - AMF-Writer Medium, Marking tool
Bill of material
17442
BESTNR
Order No.
17442
TYP
Needle
90R05 Ex00
FUER
WELDON
20
R1
0.5 mm
DZ
Speed
0 - 300 1/min
MKZ
max. marking speed
200 m/min
D1
3 mm
D2
20 mm
L1
97 mm
L2
87 mm
L3
10 mm
L4
50 mm
GEW
Weight
78 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772017446
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D