??
CAD model selection
Selectable products: 1
17590
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1510CBVC - AMF-Cleaner, Ball Vertical Control design
Bill of material
17590
BESTNR
Order No.
17590
FUER
WELDON
16
D1
Diameter
16 mm
D2
Diameter
60 mm
L1
110 mm
A
Insertion depth
40 mm
DZ
max. r.p.m.
65 1/min
DK1
min. KSS pressure
5 bar
DK2
max. KSS pressure
120 bar
GEW
Weight
330 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772017590
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D