??
CAD model selection
Selectable products: 1
17673
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1520CZ-A - Adapter
Bill of material
17673
BESTNR
Order No.
17673
DZ
max. r.p.m.
400 1/min
DK1
min. KSS pressure
5 bar
DK2
max. KSS pressure
120 bar
LD1
min. air pressure
5 bar
LD2
max. air pressure
10 bar
D1
Diameter
5 mm
G1
Thread
G1/4 Zoll
G2
Thread
G1/8 Zoll
L1
19 mm
L2
6 mm
L3
8 mm
SW
Width across flats
17 mm
GEW
Weight
16 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772017675
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D