??
CAD model selection
Selectable products: 1
17699
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1520CZ-KG - Ball joint
Bill of material
17699
BESTNR
Order No.
17699
DZ
max. r.p.m.
60 1/min
DK1
min. KSS pressure
5 bar
DK2
max. KSS pressure
120 bar
LD1
min. air pressure
5 bar
LD2
max. air pressure
10 bar
D1
Diameter
8 mm
G1
Thread
G1/4 Zoll
G2
Thread
G 1/4 Zoll
L1
33 mm
L2
8 mm
L3
15 mm
SW
Width across flats
24 mm
GEW
Weight
70 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772017699
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D