??
CAD model selection
Selectable products: 1
550478
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1570MMN - Marking needle, fits No. 1550MM
Bill of material
550478
BESTNR
Order No.
550478
TYP
Needle
MMN-90R05 Ex00
AUSFG
Design
Centric marking needles
D1
Diameter
3 mm
L1
36 mm
R1
Radius
0.5 mm
L2
eccentricity
0.0 mm
GEW
Weight
3 g
CTN
Customs tariff number
84663000
EAN
European Article Number
4020772000523
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D