??
CAD model selection
Selectable products: 1
564848
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7800P - Vacuum clamping plate, Premium Line
Bill of material
564848
BESTNR
Order No.
564848
BDV
Operating pressure for max. vacuum
3.5 bar
MAXV
max. vacuum
92 %
AA
Number of suction points
9 Stück
AV
Number of Venturi nozzles
1 Stück
A
400 mm
B
400 mm
H
+0,1/-0,2
40 mm
PAR
Parallelism
0.05 mm
R
Grid
12.5 mm
SNST
Number of Zero-Point-Systems mounting holes
4 Stück
GEW
Weight
16000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772535490
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D