??
CAD model selection
Selectable products: 1
563563
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 7800VDS - Vacuum pressure sensor with accessories
Bill of material
563563
BESTNR
Order No.
563563
ANZB
Indicators area
-1 ... 0 bar
UTEMP
Ambient temperature
0 - 50 °C
BDV
Operating pressure for max. vacuum
3.5 bar
MAXV
max. vacuum
92 %
MAXS
max. suction
48.8 l/min.
GEW
Weight
140 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772531492
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D