??
CAD model selection
Selectable products: 1
423962
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6151HA - Installation clamping module, flange version
Bill of material
423962
BESTNR
Order No.
423962
GR
Size
KH20
PDF
catalog sheet
PDF
HK
Holding force
55 kN
EVK
Pull-in/locking force up to
20 kN
ENTR
Opening
hydraulic
AUSBL
Blow out
pneumatic
DA
Diameter
136 mm
DN
Diameter
32 mm
D1
Diameter
100 mm
HA
35 mm
K
13 mm
LK
Diameter
124 mm
M
Socket cap screw
M6 mm
R
Thread
G 1/8
T
8.9 mm
GEW
Weight
3750 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772423964
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D