??
CAD model selection
Selectable products: 1
423988
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6151L - Installation clamping module, flange version
Bill of material
423988
BESTNR
Order No.
423988
GR
Size
KP20
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
17 kN
HK
Holding force
55 kN
ENTR
Opening
pneumatic
DA
Diameter
136 mm
DN
Diameter
32 mm
D1
Diameter
100 mm
HA
35 mm
K
13 mm
LK
Diameter
124 mm
M
Socket cap screw
M6 mm
R
Thread
G 1/8
T
8.9 mm
GEW
Weight
3750 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772423988
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D