??
CAD model selection
Selectable products: 1
427286
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6203SP - Installation clamping module, screw-in version
Bill of material
427286
BESTNR
Order No.
427286
GR
Size
SP150
PDF
PDF
EVK
Pull-in/locking force up to
235 N
HK
Holding force
6000 N
ENTR
Unlocking
pneumatic
BDO
Opening operating pressure
6 - 12 bar
H
39 mm
D
Diameter
22 mm
DN
Diameter
10 mm
D2
Diameter
18 mm
G
Thread
M5 mm
HA
2.05 mm
M
Thread
M20x1.5 mm
T
4.5 mm
T1
25 mm
T2
36.45 mm
GEW
Weight
48 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772427283
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D