??
CAD model selection
Selectable products: 1
564839
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6203SP - Installation clamping module, screw-in version
Bill of material
564839
BESTNR
Order No.
564839
GR
Size
SP140
PDF
PDF
EVK
Pull-in/locking force up to
70 N
HK
Holding force
500 N
ENTR
Unlocking
pneumatic
BDO
Opening operating pressure
6 - 12 bar
H
20 mm
D
Diameter
15 mm
DN
Diameter
7 mm
D2
Diameter
12 mm
G
Thread
M3 mm
HA
1.00 mm
M
Thread
M13x0.5 mm
T
3.5 mm
T1
0 mm
T2
19.00 mm
GEW
Weight
12 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772535407
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D