??
CAD model selection
Selectable products: 1
428490
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6204IHA - Installation clamping module 10.2 with 4-way indexing
Bill of material
428490
BESTNR
Order No.
428490
GR
Size
KH10.2
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
10 kN
HK
Holding force
25 kN
ENTR
Opening
hydraulic
BDO
Opening operating pressure
50 - 60 bar
AUSBL
Blow out
pneumatic
D
Diameter
112 mm
DN
Diameter
22 mm
D1
Diameter
50 mm
H
30 mm
HA
8 mm
K
8 mm
L
100 mm
LK
Diameter
77 mm
M
Thread
M 6 mm
T
22 mm
T1
5 mm
GEW
Weight
600 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772428495
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D