??
CAD model selection
Selectable products: 1
561990
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6217EARHA20 - Installation clamping module
Bill of material
561990
BESTNR
Order No.
561990
GR
Size
KH20.4
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
30 kN
HK
Holding force
55 kN
BDO
Opening operating pressure
60 - 70 bar
ENTR
Opening
hydraulic
AUSBL
Blow out
pneumatic
D
112 mm
DN
32 mm
D1
78 mm
H
54 mm
HA
10 mm
LK
88 mm
M
Socket cap screw
M6 mm
T
44 mm
GEW
Weight
1700 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772022723
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D