??
CAD model selection
Selectable products: 1
428441
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370EAIxA - Installation clamping module with indexing
Bill of material
428441
BESTNR
Order No.
428441
GR
Size
KP20
PDF
catalog sheet
PDF
HK
Holding force
55 kN
EVK
Pull-in/locking force up to
17 kN
ENTR
Opening
pneumatic
AUSBL
Blow out
pneumatic
D
Diameter
112 mm
DN
Diameter
32 mm
D1
Diameter
78 mm
H
44 mm
HA
10 mm
K
8 mm
L
86 mm
LK
Diameter
88 mm
M
Socket cap screw
M6 mm
T
34 mm
T1
5 mm
GEW
Weight
1400 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772428440
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D